In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:01
See how the Rosemount™ 925FGD Fixed Gas Detector provides continuous combustible gas detection to help keep your personnel and assets safe. The fixed gas detector comes with the quality and reliability you expect from Emerson. As the first Rosemount designed and engineered point gas detector, take confidence in high performance gas leak detection for accuracy, response time, operating temperature ranges and zero drift specifications. Using non-dispersive infrared (IR) technology, the Rosemount 925FGD Gas Detector provides early combustible gas leak detection within your processes, helping to keep your workers safe while helping to reduce greenhouse gas emissions. The combustible gas detector features a pre-calibrated gas sensor that can be factory calibrated to butane, propane, methane, ethylene, or ethane.
Reliable level measurement is crucial for highest possible product separation, for increased production and sustainable operations of the plant...
3:19
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
For EPC companies in particular, our Flame & Gas solutions are designed to reduce complexity, reduce costs and stay on-schedule. By collaborating early during engineering and design studies, we help you define your automation and project strategy...
0:39
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06